Easy Styl - 1 module Data Socket Cat 5 - White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy Styl - 1 module Data Socket Cat 5 - White
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Cable Shielding Type | UTP |
Colour Tint | white |
Data Socket Type | RJ45 Cat.5 |
Depth | 35 mm |
Fixing Mode | clip-in |
Height | 51 mm |
Ik Degree of Protection | IK01 |
Material | ABS + PC |
Net Weight | 0.013 kg |
Number of Modules | 1 module |
Product or Component Type | data socket |
Quantity Per Set | 1 |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Socket Number | 1 |
Type of Cable | twisted unshielded pairs cable |
Type of Packing | flow-pack |
Width | 22 mm |