
Double pole one way switch, New Unica, 32 A, with lamp, beige
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Double pole one way switch, New Unica, 32 A, with lamp, beige
Description
Schneider Electric New Unica switch NU323244S is a mechanism in color beige. This is a 1-pole 1-way switch with lamp. The device's fixing mode is clip-in. Its rated current is 32A. It is 45 mm in width, It is 45 mm in height, 32 mm in depth. The IP rating of this device is IP2. Its connection terminals are screw terminals. The switch is made of ABS (acrylonitrile butadiene-styrene), ASA + PC, making it resistant and durable. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-6 mm² flexible cable |
Colour Tint | beige (RAL 1013) |
Condition of Use | indoor |
Depth | 41 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.6 |
Embedding Depth | 30 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | beige |
Main Material | thermoplastic ABS-UV stabilised |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.039 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: amber, current consumption: 1 mA, temperature rise: 15 °C |
Product Certifications | CE |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 32 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | 1-pole 1-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Width | 45 mm |
Connections - Terminals | screw terminals |