Double pole one way switch, New Unica, 32 A, with lamp, anthracite

NU323254S
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica switch NU323254S is a mechanism in color anthracite. This is a 1-pole 1-way switch with lamp. The device's fixing mode is clip-in. Its rated current is 32A. It is 45 mm in width, 45 mm in height and 32 mm in depth. It reaches IP2 degree of protection which is very high. This switch has screw terminals connection terminals. Being made of ABS (acrylonitrile butadiene-styrene) material, this skin is reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
[ue] Rated Operational Voltage 250 V
Actuator rocker
Ambient Air Temperature for Operation -5-40 °C
Ambient Air Temperature for Storage -5-50 °C
Cable Cross Section 0-6 mm² flexible cable
Colour Tint anthracite (RAL 7021)
Condition of Use indoor
Depth 41 mm
Device Application light control
Device Presentation mechanism
Dielectric Strength 2000 V
Electrical Durability 10000 cycles, cos phi = 0.6
Embedding Depth 30 mm
Environmental Characteristic liquid soap
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK04
Insulation Resistance > 5 MOhm at 500 V
Ip Degree of Protection IP4X
Main Colour Tint anthracite
Main Material thermoplastic ABS-UV stabilised
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Minimum Load Breaking Capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Net Weight 0.039 kg
Network Frequency 50/60 Hz
Network Type AC
Number of Modules 2 modules
Number of Rocker 1
Opening Distance > 3 mm
Pilot Light LED, colour: amber, current consumption: 1 mA, temperature rise: 15 °C
Product Certifications CE
Product or Component Type switch
Range of Product New Unica
Rated Current 32 A
Resistance to Chemical Agents resistant to alcohol (70 %)
Standards EN 60669-1
Surface Finish glossy
Surface Treatment painted
Switch Function 1-pole 1-way
Technology Type electromechanical
Type of Packing flow-pack
Width 45 mm
Connections - Terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Double pole one way switch, New Unica, 32 A, with lamp, anthracite
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.