
calcActive())">
Double plain steel door, PanelSeT CRN, without mounting plate, 1200x1000x300mm, IP55, IK10, RAL7035
NSYCRN1210300D
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN1210300D
Double plain steel door, PanelSeT CRN, without mounting plate, 1200x1000x300mm, IP55, IK10, RAL7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This PanelSeT CRN is a double-door wall-mounting double-door enclosure that is suitable for multi-purpose applications|It has a nominal height, width, and depth of 1200 mm, 1000 mm and 300 mm, respectively|The body of the enclosure are made of galvanized steel for durability|The doors are made of steel sheets, have an aperture up to 120 degrees and are reversible, meaning they can be opened from either side|It has a 3-mm standard double-bar lock|An epoxy-polyester powder finish provides a smooth appearance|The enclosure has a grey (RAL 7035) color|The enclosure has IP55 and UL Types 1, 12 and 13 rating, which makes it resistant to dust, water and oil ingress|The enclosure is also resistant to impacts, with an IK10 rating
Product Details
Device Application | multi-purpose |
---|---|
Device Composition | 1 body , 1 lock , 2 cable gland plate: bottom , 2 door |
Door Type | plain |
Enclosure Nominal Depth | 300 mm |
Enclosure Nominal Height | 1200 mm |
Enclosure Nominal Width | 1000 mm |
Installation Accessory Type | wall-mounting |
Mounting Plate Description | without mounting plate |
Product or Component Type | compact enclosure |
Range | PanelSeT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review