Doorbell Switch, Miluz E, 10A, 250V, 1 module, White

M3TB31_BP_1M
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Schneider Electric Miluz E device is a Doorbell Switch 10A 250V 1 module white. It is a push bell rocket switch has 1 module size. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. It has a bell symbol marking. This switch controls door chime on/off. Its Ue operating voltage of 250VAC and current rating of 10A. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 22.25mm x (H) 45mm x (D) 33.37mm. Projecting depth is 21.3mm and having 20.2g weight. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60669-1 and IEC certification.

Product Details

Range 220 V , 230 V
Product or Component Type 220 V

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Doorbell Switch, Miluz E, 10A, 250V, 1 module, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.