
calcActive())">
Doorbell Buzzer, Miluz E, 2 Module, White
M3TB31_DB
EGP254.40
EGP234.05
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

M3TB31_DB
Doorbell Buzzer, Miluz E, 2 Module, White
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Doorbell Buzzer, Miluz E, 2 Module, White
EGP254.40
EGP234.05
الوصف
This Schneider Electric Miluz E device is a Doorbell Buzzer 2 module white. It is a doorbell buzzer having acoustic level 65dB, 2 module size. It has good wiring capacity for 1.5 sq.mm cable cross section, or 14AWG wire gauge. This switch controls door chime on/off. Its Ue operating voltage of 110/240VAC and current rating of 10mA. This device enables surface mounting with clicp-in fixing mode and screw terminals. The dimensions are (W) 44.85mm x (H) 44.75mm x (D) 39.5mm. Embedding depth 30.8mm and 8.7mm Projecting depth. The color of this device is white. It is made of polycarbonate(UL94 V-2) material. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times.
Product Details
Range | documentation CD , user manual |
---|---|
Type of Packing | documentation CD |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account