
calcActive())">
Distribution board, Acti9 Vertical TPN, 36 ways, flush mount, 3P isolator or 4P RCCB 125 A dual incomer provision
A9HD336XIR125
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9HD336XIR125
Distribution board, Acti9 Vertical TPN, 36 ways, flush mount, 3P isolator or 4P RCCB 125 A dual incomer provision
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 product is a flush mounted Vertical TPN distribution board is Fexible and Easy to Install.|The rated current can be up to 125A.The number of ways is 36.|[Icw] rated short-time withstand current 17kA at 0.25s.|[Ipk] rated peak withstand current 34kA.|enclosure,pan assembly,earth terminal block,neutral terminal block bar are provided.|incomer provision isolator 3P or RCCB 4P.|The dimensions are (W) 425mm x (H) 715mm x (D) 125.9mm.|The color of the consumer unit is white (RAL9003).The enclosure material is made of powder coated sheet steel.|The degree of protection is IP41.|This consumer unit complies with IEC 61439-3 standards.|The Acti9 Disbo is a SMART choice, Comprehensive system with Wide range of distribution boards for selection
Product Details
Colour | white (RAL 9003) |
---|---|
Device Application | low voltage electrical distribution |
Door Type | flat |
Enclosure Type | standard |
Product or Component Type | distribution board |
Provided Equipment | enclosure , pan assembly , earth terminal block , neutral terminal block |
Range | Acti9 Disbo |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review