discrete I/O module, Modicon TM3, 16 IO, 8 digital inputs, 8 digital outputs, screw

TM3RDM16R
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO.|This discrete IO module provides 8 digital inputs and 8 digital outputs.|It manages 8 sink/source 24V DC inputs and 8 relay outputs.|Digital IO modules can be used to create configurations with up to 196 digital IO.|The IO response time is 4ms (turn-on), 4ms (turn-off).|It is furnished with removable screw terminal block, 11x 1.5squaremm for outputs and 9x 1.5squaremm for inputs, with 3.81mm pitch adjustment.|Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.118kg.|This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201.|This module is specially designed and only applicable for Modicon M200 logic controller.It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount.|Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise.|Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.

Product Details

Product or Component Type discrete I/O module
Range Compatibility Modicon Easy M200
Range of Product Modicon TM3
Discrete Input Current 5 mA for input
Discrete Input Logic sink or source (positive/negative)
Discrete Input Number 8 for input conforming to IEC 61131-2 Type 1
Discrete Input Voltage 24 V
Discrete Output Current 2000 mA for relay output
Discrete Output Logic positive or negative
Discrete Output Number 8
Discrete Output Type relay normally open
Discrete Output Voltage 24 V DC for relay output , 240 V AC for relay output

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: discrete I/O module, Modicon TM3, 16 IO, 8 digital inputs, 8 digital outputs, screw
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.