
calcActive())">
discrete I/O extension module - 14 I O - 24 V DC - for Zelio Logic
SR3XT141BD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR3XT141BD
discrete I/O extension module - 14 I O - 24 V DC - for Zelio Logic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Zelio Logic SR3 discrete I/O extension module smart relays uses a supply voltage of 24V direct current. It has 14 inputs / outputs contact with screw-clamp terminals. It enables simple ladder programming, adapted for non-specialists.
Product Details
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
---|---|
[us] Rated Supply Voltage | 24 V DC |
Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | NO for relay output |
Electrical Durability | AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
Height | 6.800 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles for relay output |
Net Weight | 0.22 kg |
Number of Outputs | 6 relay |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Product Certifications | C-Tick |
Product or Component Type | discrete I/O extension module |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Response Time | 10 ms (from state 0 to state 1) for relay output |
Standards | EN/IEC 61000-4-11 |
Tightening Torque | 0.5 N.m |
Width | 9.000 cm |
Connections - Terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end |
Backup Time | 10 years at 25 °C |
Checks | program memory on each power up |
Clock Drift | 12 min/year at 0-55 °C |
Counting Frequency | 1 kHz for discrete input |
Current State 0 Guaranteed | <= 0.5 mA (IB...IG used as discrete input circuit) |
Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) |
Cycle Time | 6-90 ms |
Discrete Input Current | 4 mA |
Discrete Input Number | 8 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Discrete Input Voltage | 24 V DC |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Input Impedance | 12 kOhm for IB...IG used as discrete input circuit |
Maximum Altitude Transport | 3048 m |
Number or Control Scheme Lines | 120-120 with ladder programming |
Operating Altitude | 2000 m |
Operating Rate in Hz | 0.1 Hz (at Ie) for relay output |
Output Thermal Current | 5 A for 2 outputs for relay output |
Output Voltage Limits | 24...250 V AC (relay output) |
Reverse Polarity Protection | with |
Supply Voltage Limits | 19.2-30 V |
Switching Capacity in Ma | >= 10 mA at 12 V (relay output) |
Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit |
Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit |
Range of Product | Zelio Logic |
Length | 10.000 cm |
Activity code | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review