calcPageSize())"
/>
calcActive())">
Disconnect Switch, Miluz E, 32AX, 250V, 2 Module, White
M3TB31_DP_32A
EGP240.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
M3TB31_DP_32A
Disconnect Switch, Miluz E, 32AX, 250V, 2 Module, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Disconnect Switch, Miluz E, 32AX, 250V, 2 Module, White
EGP240.00
Description
This Schneider Electric Miluz E device is a 1 Way Disconnect Switch 250V 32AX 2 module white. It is a double pole switch, 2 rockers and 2 module size. It has good wiring capacity for flexible, stranded and rigid cable with 10 sq.mm, 6 sq.mm and 4 sq.mm cable cross section. The wire stripping length is 12 mm. Its Ue operating voltage of 250VAC and current rating of 32A. This device enables flush mounting with click-in fixing mode and folded terminals. The dimensions are (W) 45mm x (H) 45mm x (D) 33.2mm. Projecting depth is 21mm and having 57.9g weight. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60669-1 and IEC certification.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account