
calcActive())">
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 50-63A IEC
GS1AH01
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1AH01
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 50-63A IEC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GS direct operating handle for 3-pole and 4-pole 50A-63A IEC fuse switch-disconnectors GS1FD, GS1GD. Black handle, padlockable, for a direct mounting on the right-hand side of the switch disconnector. Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 50 A |
---|---|
Compatibility Code | GS1 handle |
Device Short Name | GS1AH |
Marking | O-I |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GS GS1 F |
Range of Product | TeSys |
Standards | IEC |
Handle Colour | black |
Rotary Handle Padlocking | with |
Type of Operating Handle | direct right side |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review