calcActive())">
Direct rotary handle, GoPact MCCB 125, IP20
G12ROTDS
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

G12ROTDS
Direct rotary handle, GoPact MCCB 125, IP20
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
This accessory is a direct rotary handle for new GoPact MCCB 125.GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|This rotary handle is installed on the front face of GoPact MCCB devices.|The protection degree of the MCCB equipped with this extended rotary handle is IP20.|This rotary handle is padlock able in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm).|The body colour is grey (RAL 7035) and the handle colour is dark grey (RAL 7016).GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|
Product Details
Device Application | control |
---|---|
Product or Component Type | rotary handle |
Range Compatibility | GoPact MCCB 125 |
Handle Colour | grey |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | padlock in OFF position#|#1 to 3 padlocks |
Range of Product | GoPact MCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review