
Direct online SIL starter, TeSys island, 30A AC-1, 25A AC-3, 11kW / 15hp
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys island direct SIL starter, 3 poles, 25A/690V. Connected to a TPRBC bus coupler it controls, protects and monitors loads up to 25A and motors up to 11kW@400V / 15hp@480V. In association with a TPRSM001 module and an external safety device, it can be used for safety related systems conforming to IEC 61508. It provides motor protection functions including thermal overload (setting 0.5-25A, tripping class 5-30), phase loss, phase unbalance and reversal, long start (stall), locked rotor (jam), rapid cycle lockout, ground current detection. Monitoring of the load includes max/average voltages and currents, number of switching cycles, number of faults, active and reactive power/energy when associated to a TPRVM001 voltage module. Mounting on DIN rail together with the other modules of the TeSys island configuration. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 25 A (at <50 °C) at <= 440 V AC-3 |
---|---|
[uc] Control Circuit Voltage | 24 V DC supplied by the bus coupler |
[ue] Rated Operational Voltage | <= 480 V AC 47...63 Hz for overvoltage cat. III |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -10-50 °C without derating |
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 115 mm |
Device Short Name | TPRSS |
Electrical Durability | 1.65 Mcycles 25 A AC-3 at Ue 440 V |
Electromagnetic Compatibility | electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 |
Fire Resistance | 960 °C conforming to UL 94 |
Function Available | upstream voltage presence detection |
Height | 121 mm |
Ip Degree of Protection | IP20 |
Mechanical Durability | 30 Mcycles |
Mounting Mode | horizontal and vertical (35 mm symmetrical DIN rail) |
Net Weight | 0.718 kg |
Overvoltage Category | III for Ue <= 480 V |
Poles Description | 3P (3 NO) |
Pollution Degree | 2 |
Power Dissipation In W | 6.6 W at Ie AC-3 |
Product Certifications | CCC |
Product Compatibility | TPRBC bus coupler |
Product Name | TeSys island |
Product or Component Type | SIL motor starter |
Protection Type | thermal overload protection |
Range | TeSys |
Relative Humidity | 5-95 % |
Standards | EN/IEC 60947-1 |
Tightening Torque | 2.5-2.5 N.m - with screwdriver flat Ø 6 mm |
Utilisation Category | AC-1 |
Width | 45 mm |
[icw] Rated Short-time Withstand Current | 380 A 40 °C - 1 s |
Connections - Terminals | screw-clamp terminals 1 cable(s) 1.5-10 mm² (AWG 16...AWG 8) rigid |
[ith] Conventional Free Air Thermal Current | 30 A (at 50 °C) |
Average Impedance | 2 mOhm - Ith 30 A 50 Hz |
Current Consumption | 160 mA contactor sealed |
Device Presentation | direct starter connected to an automation controller through a bus coupler |
Irms Rated Making Capacity | 450 A at 440 V conforming to IEC 60947 |
Local Signalling | 1 LED (green/red) for DS (device status) |
Maximum Operating Rate | 3600 cyc/mn AC-3 |
Metering Type | time device ON |
Motor Power Hp | 2 hp at 120 V AC 60 Hz for 1 phase motors |
Motor Power Kw | 5.5 kW at 230 V 50 Hz (AC-3) |
Motor Starter Type | direct on line |
Operating Altitude | 0...2000 m without derating |
Operating Time | < 100 ms closing |
Power Dissipation Per Pole | 1.25 W AC-3 - Ith 25 A |
Protective Treatment | TC |
Rated Breaking Capacity | 450 A at 440 V conforming to IEC 60947 |
Reset | remotely or automatically |
Safety Function | safe stop: category 0 conforming to IEC 60204-1 when associated with a TPRSM module |
Safety Level | SIL 2 conforming to IEC 61508 in single channel system architecture |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Shock Resistance | 15 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Thermal Overload Class | class 5…30 |
Thermal Protection Adjustment Range | 0.5-25 A |
Vibration Resistance | 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6 |