
calcActive())">
DIN cartridge fuses, TeSys GS, blade size DIN NH1, fuse type aM, 690VAC, 200A, without striker
DF2HA1201
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF2HA1201
DIN cartridge fuses, TeSys GS, blade size DIN NH1, fuse type aM, 690VAC, 200A, without striker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[in] Rated Current | 200 A |
---|---|
[ue] Rated Operational Voltage | 690 V AC |
Compatibility Code | blade fuse |
Device Short Name | blade fuse |
Net Weight | 0.4 kg |
Product or Component Type | fuses |
Quantity Per Set | set of 3 |
Range of Product | DF |
Fuse Curve | aM |
Fuse Size | NH1 |
Fuse Type | DIN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review