
calcActive())">
DIN cartridge fuses, TeSys GS, blade size DIN NH00, fuse type gG, 690VAC, 160A, without striker
DF2FGN160
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF2FGN160
DIN cartridge fuses, TeSys GS, blade size DIN NH00, fuse type gG, 690VAC, 160A, without striker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[in] Rated Current | 160 A |
---|---|
[ue] Rated Operational Voltage | 500 V AC |
Compatibility Code | blade fuse |
Device Short Name | blade fuse |
Net Weight | 0.16 kg |
Product or Component Type | fuses |
Quantity Per Set | set of 3 |
Range of Product | DF |
Fuse Curve | gG |
Fuse Size | NH00 |
Fuse Type | DIN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review