
calcActive())">
Dimmer, New Unica, rotary push type, aluminium
NU351430
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU351430
Dimmer, New Unica, rotary push type, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Dimmer, New Unica, rotary push type, aluminium
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Ambient Air Temperature for Operation | 5-40 °C |
Ambient Air Temperature for Storage | 5-40 °C |
Associated Fuse Rating | 16 A |
Clamping Connection Capacity | 1.5...2.5 mm² for solid cable(s) |
Colour Tint | aluminium |
Connected Auxiliaries | unlimited number of push-buttons, distance : 50 m |
Control Type | local control dimming up/down control |
Depth | 47 mm |
Device Application | light control |
Device Mounting | flush |
Device Presentation | mechanism |
Dimmer Control | rotary push type |
Dimmer Type | universal |
Directives | 2014/30/EU - electromagnetic compatibility |
Embedding Depth | 29 mm |
Environmental Characteristic | petrol |
Fixing Mode | by screws |
Function Available | with memory function |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Load Type | incandescent lamp: 5...200 W at 230 V AC |
Main Colour Tint | aluminium |
Material | PC (polycarbonate) GF10 FR: casing |
Net Weight | 0.129 kg |
Number of Loop Terminals | 2 |
Number of Modules | 2 modules |
Number of Outputs | 1 |
Product Brand | Schneider Electric |
Product Certifications | SEMKO |
Product or Component Type | dimmer |
Protection Type | overheating protection |
Provided Equipment | user manual |
Quantity Per Set | 1 carton |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Shape of Screw Head | pozidriv No 1 and combi |
Standards | EN 300-328 |
Surface Finish | painted powder coated |
Targeted Channel | professional |
Tightening Torque | 0.5 N.m |
Type Number | NH3514 |
Type of Installation | indoor installation |
Width | 45 mm |
Connections - Terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review