
calcActive())">
Dimmer, Miluz E, rotary knob, mechanism, white
M3TB1_250DM
EGP650.26
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

M3TB1_250DM
Dimmer, Miluz E, rotary knob, mechanism, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Dimmer, Miluz E, rotary knob, mechanism, white
EGP650.26
Description
This Schneider Electric Miluz E device is a Rotary Knob Dimmer white. Its a single module rotary knob dimmer having short-circuit and overload protection with automatic reset. It has good wiring capacity for flexible, stranded and rigid cable with 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 10 mm. This dimmer has control light intensity. Its Ue operating voltage of 220 to 240VAC and fuse rating of 2A. Power range for this device is 4 to 250 W. It has load type of dimmable LED, 230VAC halogen lamp and incandescent lamp. Its network frequence is 47 to 53Hz. This device enables flush mounting with 2 screw terminals. The dimensions are (W) 44.8mm x (H) 48.8mm x (D) 44.8mm. Embedding depth is 39.3mm. The color of this device is white with PVC coated finish. It is made of polycarbonate material. It reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC certification.
Product Details
Range | Miluz |
---|---|
Fixing Mode | by 2 screws |
Product or Component Type | dimmer |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review