Desk unit system, Unica System+, USB type A+C, anthracite

INS44009
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This device is a desk unit system XS with standard socket-outlet. This desk unit system is anthracite in color. The desk unit system is made of PC (polycarbonate), making it as resistant as possible. Its connector is USB type A, USB type C. It is 84 mm in width and 63 mm in height. Its connector type is USB type A, USB type C. The diameter of this desk unit system is 60. The output voltage of this device is 5 V. It comes with a locking ring for safe flush-mounted desk. This desk unit system in sold in 1 piece. This device is qualified as a green premium product, with minimal use of hazardous substances. This device is mercury free.

Product Details

Product Hover Image /i/n/ins44009_iop-def_cl_4000.png

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account