Data socket, New Unica, mechanism, RJ45, S/FTP, straight, click, shuttered, white

NU341918
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric New Unica RJ45 connector NU341918 is in color white. Being environmentally friendly, this RJ45 connector is a green premium product too. It is mercury free, as well as heavy metal free, taking care of the environment and your health all the time. This RJ45 connector is SVHC (substances of very high concern) free too. The RJ45 connector is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. It is 45 mm in width. 45 mm in height. 40.5 mm in depth. Besides it is halogen free halogen free, which is good for your health. The device's fixing mode is clip-in. Besides, the IP rating of this device is IP20. New Unica offers several designs of RJ45 center plate that are easy and fast to install. Convenient label holders can be used to identify the connected devices. It is backwards compatible, and is infinitely scalable for easy planning and flexibility. The entire New Unica range has been designed to be simple and easy to install, with one offer for both homes and commercial applications. Scalable and future-proof, Unica is smart home-ready with a range of Wiser connected products.

Product Details

Range New Unica
Colour Tint white (RAL 9003)
Data Socket Type RJ45 8 contact(s) Cat.6 < 250 MHz
Device Application communication
Device Presentation mechanism
Product or Component Type data socket
Provided Equipment protective flap|label holder

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Data socket, New Unica, mechanism, RJ45, S/FTP, straight, click, shuttered, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.