
calcActive())">
Data socket, New Unica, mechanism, RJ45, S/FTP, straight, click, shuttered, aluminium
NU344730
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU344730
Data socket, New Unica, mechanism, RJ45, S/FTP, straight, click, shuttered, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica RJ45 connector NU344730 is in color aluminium. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. It is mercury free, as well as heavy metal free, taking care of the environment and your health all the time. This RJ45 connector is SVHC (substances of very high concern) free too. The RJ45 connector is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. It is 22.5 mm in width. 45 mm in height. 40.5 mm in depth. Besides it is halogen free halogen free, which is good for your health. Its fixing mode is clip-in. It reaches IP20 degree of protection too. New Unica offers several designs of RJ45 center plate that are easy and fast to install. Convenient label holders can be used to identify the connected devices. It is backwards compatible, and is infinitely scalable for easy planning and flexibility. The entire New Unica range has been designed to be simple and easy to install, with one offer for both homes and commercial applications. Scalable and future-proof, Unica is smart home-ready with a range of Wiser connected products.
Product Details
Range | New Unica |
---|---|
Colour Tint | aluminium |
Data Socket Type | RJ45 8 contact(s) Cat.6 < 250 MHz |
Device Application | communication |
Device Presentation | mechanism |
Product or Component Type | data socket |
Provided Equipment | label holder|protective flap |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review