
calcActive())">
Data socket, New Unica, mechanism, RJ45 Cat5E, U/UTP, straight, click, shuttered, aluminium
NU341030
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU341030
Data socket, New Unica, mechanism, RJ45 Cat5E, U/UTP, straight, click, shuttered, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Data socket, New Unica, mechanism, RJ45 Cat5E, U/UTP, straight, click, shuttered, aluminium
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -25-55 °C |
Cable Shielding Type | U/UTP |
Colour Tint | aluminium |
Communication Network Type | 1000BASE-T |
Communication Port Protocol | ATM 155 Mbps |
Connector Type | S-One |
Data Socket Type | RJ45 8 contact(s) Cat.5e < 155 MHz |
Depth | 40.5 mm |
Device Application | communication |
Device Mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 40.5 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Installation Direction | straight |
Ip Degree of Protection | IP20 |
Main Colour Tint | aluminium |
Market Segment | residential |
Material | thermoplastic ABS-UV stabilised: central plate |
Number of Modules | 1 module |
Organization of Wire | unshielded twisted pair |
Product or Component Type | data socket |
Provided Equipment | protective flap |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Targeted Channel | professional |
Type of Footprint | Infraplus |
Width | 22.5 mm |
Connections - Terminals | click |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review