M3TB1_RJ6M

Data Socket, Miluz E, mechanism, CAT6, with shutter, white

1/1
M3TB1_RJ6M

Data Socket, Miluz E, mechanism, CAT6, with shutter, white

SKU
M3TB1_RJ6M
EGP229.63
To View the best prices please sign in or register.
Data Socket, Miluz E, mechanism, CAT6, with shutter, white
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Data Socket, Miluz E, mechanism, CAT6, with shutter, white

EGP229.63

Description

This Schneider Electric Miluz E data socket with shutter is used for communication. This device communication network category is 6. This device is mounted by flush type. The dimensions are (W) 22.3mm x (H) 44.75mm x (D) 38.2mm. The weight of the product is 13.6g. The color of the product is white (WE). It is made of polycarbonate. The degree of protection is IP20. The product is packed in plastic bag. Miluz E devices are designed to be easy to fit-from the snap-on modules, press-on frames, to clear electrical wiring diagrams on the back of the products. The Miluz E range does not compromise on quality and is compliant with IEC safety standards. Being environmentally friendly, this is a Green Premium product too.

Product details

Reviews

Write Your Own Review
You're reviewing:Data Socket, Miluz E, mechanism, CAT6, with shutter, white
Your Rating

* Required Field