
calcActive())">
D40A to D65A RC 110-240V Suppressor
LAD4RC3U
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD4RC3U
D40A to D65A RC 110-240V Suppressor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D suppressor module, for LC1D40A-D80A, LC1DT60A-DT80A contactors. To be used with 380-415V AC control circuit voltage, it provides a RC protection limiting the transient voltage to 3 Uc max. Clip-on front mounting, overall size of the contactor is unchanged. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...240 V AC |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Colour | dark grey |
Compatibility Code | LAD4 |
Device Short Name | LAD4 |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Location | front |
Mounting Mode | by clips |
Net Weight | 0.04 kg |
Product Certifications | UL |
Product Compatibility | 3P LC1D40A...D80A |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Standards | IEC 60947-5-1 |
Maximum Peak Voltage | 3 Uc |
Suppressor Technology | RC circuit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review