Current transformer, TeSys Ultra, 200/1A

LUTC2001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Compatibility Code LUT
Depth 40 mm
Device Short Name LUT
Height 99 mm
Net Weight 0.59 kg
Product or Component Type current transformer
Range TeSys
Range of Product TeSys Ultra
Width 94 mm
Opening Height 55 mm
Opening Width 32 mm
Primary Operational Current 200 A
Secondary Current 1 A

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Current transformer, TeSys Ultra, 200/1A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.