
calcActive())">
Current transformer, TeSys U, 800/1A
LUTC8001
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LUTC8001
Current transformer, TeSys U, 800/1A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Compatibility Code | LUT |
---|---|
Depth | 40 mm |
Device Short Name | LUT |
Height | 170 mm |
Net Weight | 1.21 kg |
Product or Component Type | current transformer |
Range | TeSys |
Range of Product | TeSys Ultra |
Width | 125 mm |
Opening Height | 127 mm |
Opening Width | 54 mm |
Primary Operational Current | 800 A |
Secondary Current | 1 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review