
calcActive())">
current transformer TeSys T LT6CT - 400/1 A - accuracy: class 5P
LT6CT4001
EGP6,396.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LT6CT4001
current transformer TeSys T LT6CT - 400/1 A - accuracy: class 5P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
current transformer TeSys T LT6CT - 400/1 A - accuracy: class 5P
EGP6,396.50
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Cable Cross Section | 300-300 mm² |
Compatibility Code | LT6CT |
Depth | 25 mm |
Device Short Name | LT6CT |
Diameter | 10 mm |
Height | 107 mm |
Net Weight | 0.55 kg |
Product or Component Type | current transformer |
Range | TeSys |
Range Compatibility | TeSys T motor controller |
Standards | BS 7626 |
Width | 95 mm |
Accuracy Class | class 5P |
Current Transformer Ratio | 400/1 |
Maximum Ambient Air Temperature for Operation | 50 °C |
Precision Limit Factor | 15 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review