
calcActive())">
current transformer for EOCR - 3CT - 150 / 5 A
3CT-HH-150-Z
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

3CT-HH-150-Z
current transformer for EOCR - 3CT - 150 / 5 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[in] Rated Current | 1-150 A |
---|---|
Ambient Air Temperature for Operation | -20-60 °C conforming to IEC 60947-4-1 |
Ambient Air Temperature for Storage | -30-80 °C |
Cable Length | 0.215 m |
Depth | 71 mm |
Device Short Name | 3CT |
Height | 55 mm |
Mounting Support | panel |
Net Weight | 0.72 kg |
Network Frequency | 50...60 Hz |
Network Type | AC |
Product or Component Type | current transformer |
Range of Product | EOCR |
Tightening Torque | power circuit: 1.7 N.m on lug-clamp, 6.8 mm |
Width | 150 mm |
Connections - Terminals | power circuit: lug-clamp 1 cable(s) 1.5-4 mm²flexible |
Accuracy Class | class 1 |
Current Transformer Ratio | 150/5 A |
Insulation Resistance | 10 MOhm at 500 V |
Operating Altitude | 2000 m |
Rated Power in Va | 5 VA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review