
calcActive())">
Current limiter module, TeSys GV2, on device mounting
GV1L3
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV1L3
Current limiter module, TeSys GV2, on device mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GV short circuit current limiter block for motor circuit breakers GV2L/LE/P/ME/RT. It increases the ability of the circuit breaker to withstand a short circuit current from 50 kA to 100/130kA@400 V. To be mounted on top of a GV2 motor circuit breaker. It conforms to RoHS/REACh regulation.
Product Details
[ie] Rated Operational Current | 32 A |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-1 |
Accessory / Separate Part Category | protection accessory |
Breaking Capacity | <= 100 kA depending on protective device |
Mounting Location | on top of the circuit breaker |
Net Weight | 0.13 kg |
Product Compatibility | GV2RT |
Product or Component Type | current limiting module |
Range | TeSys |
Range Compatibility | TeSys GV2 |
Range of Product | TeSys GV2 |
Tightening Torque | 2.2 N.m |
Connections - Terminals | screw clamp terminals 1 x 1.5-25 mm² rigid |
[ith] Conventional Free Air Thermal Current | 63 A conforming to IEC 60947-1 |
Activation Threshold | 1500 A |
Function of Module | increasing the breaking capacity of a circuit breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review