
current control relay RM35-J - range 0.15..1.5 A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM35-JA relay allows monitoring of current control in single phase networks. This modular multi function single phase current control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 2 C/O |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
Height | 4.500 cm |
Hysteresis | 5-50 % of threshold setting |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : EMC 89/336/EEC |
Maximum Power Consumption in Va | 3.5 VA AC , 3.5 VA AC |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.13 kg |
Operating Position | any position without derating |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | GL |
Product or Component Type | current control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Standards | EN/IEC 60255-6 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
Width | 8.000 cm |
Connections - Terminals | screw connectors |
Contacts Material | cadmium free |
Control Circuit Frequency | 40...70 Hz +/- 10 % |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5 |
Functionality | overcurrent or undercurrent in window mode |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 50 ms |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Local Signalling | LED (green) for power ON |
Maximum Measuring Cycle | 30 ms measurement cycle as true rms value |
Maximum Power Consumption in w | 0.6 W DC |
Maximum Switching Current | 5 A AC/DC , 5 A AC/DC |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 10 % of the full scale value |
Measurement Error | 0.05 %/°C with temperature variation |
Measurement Range | 150 mA...15 A current AC/DC , 150 mA...15 A current AC/DC , 150 mA...15 A current AC/DC |
Minimum Switching Current | 10 mA at 5 V DC , 10 mA at 5 V DC , 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Non-dissipating Shock Wave | 4 kV conforming to IEC 60255-5 |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 2 C/O |
Polarity | no DC |
Relay Monitored Parameters | overcurrent or undercurrent detection |
Relay Name | RM35JA |
Relay Type | current control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit |
Reset Time | 1500 ms time delay |
Resistance Across Terminals | 0.005 Ohm at E3-M terminals |
Run-up Delay at Power-up | 0.3 s |
Safety Reliability Data | MTTFd = 296.8 years |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Supply Voltage Limits | 20.4-264 V AC/DC |
Switching Capacity in Va | 1250 VA |
Threshold Setting | 10...100 % |
Time Delay Type | adjustable 1...20 s, 0 + 10 % on energisation Ti |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6 |
Utilisation category | AC-12 conforming to IEC 60947-5-1 , AC-12 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 1...20 s, 0 + 10 % Ti- inhibition time delay upon startup , adjustable 1...20 s, 0 + 10 % Ti- inhibition time delay upon startup , adjustable 1...20 s, 0 + 10 % Ti- inhibition time delay upon startup , adjustable 1...20 s, 0 + 10 % Ti- inhibition time delay upon startup |
Length | 9.500 cm |
Activity code | IDSIG |