
calcActive())">
Crimp lugs for copper cable, ComPact NSXm, 95 mm² rigid cable, 70 mm² flexible cable, set of 4 parts
LV426981
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV426981
Crimp lugs for copper cable, ComPact NSXm, 95 mm² rigid cable, 70 mm² flexible cable, set of 4 parts
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It is a set of 4 crimp lugs for 95 mm² rigid copper cable or 70 mm² copper flexible cable for Compact NSXm. The lugs are supplied with interphase barriers.
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Product or Component Type | crimp lug |
Provided Equipment | interphase barriers |
Quantity Per Set | set of 4 |
Range | ComPact |
Range Compatibility | ComPact NSXm |
Connections - Terminals | cable with lug95-95 mm² - rigid |
Conductor Material | copper |
Poles Description | 4P |
[in] Rated Current | 160-160 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review