Cover frame, Unica Studio Color, 1 gang, white

NU270318
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Cover frame, Unica Studio Color, 1 gang, white

Product Details

Activity HDCWD
Range New Unica
Aesthetic Name Unica Studio Color
Colour Tint white (RAL 9003)
Decoration Colour white (RAL 9003)
Depth 10 mm
Device Application mounting
Fixing Mode screws
Height 85 mm
Ik Degree of Protection IK04
Installation Direction horizontal
Ip Degree of Protection IP21D
Main Colour Tint white
Main Material ABS (acrylonitrile butadiene-styrene)
Material polycarbonate: intermediate plate
Net Weight 0.027 kg
Number of Gangs 1 gang
Number of Modules 3 modules
Product or Component Type cover frame
Quantity Per Set set of 10
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Standards IEC 60669-1
Surface Treatment untreated
Type of Frame single
Width 120 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Cover frame, Unica Studio Color, 1 gang, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.