
calcActive())">
Cover frame, New Unica, 1 gang, 3 modules, taupe and white
NU270326
EGP210.00
EGP172.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU270326
Cover frame, New Unica, 1 gang, 3 modules, taupe and white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, New Unica, 1 gang, 3 modules, taupe and white
EGP210.00
EGP172.29
Description
This New Unica cover frame is in color taupe with 3 modules. Being environment-friendly, this device reached UV resistant, acetone, alcohol, bleach, liquid soap, oil, petrol, window-cleaning fluid.It features protective painted surface treatment. Simple and effective to install, mounting and fitting the cover frame to the device. It well satisfied the standard of EN 60669-1. It is 80 mm in width, It is 116 mm in height, and 13.7 mm in depth. The device's fixing mode is clip-in. It reaches IP20 degree of protection which is very high.Besides, it reaches IK01 protection level, which can help protect against impact. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials.Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio Color |
Colour Tint | taupe (Pantone 7530C) |
Decoration Colour | white (RAL 9003) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account