
calcActive())">
Cover frame, New Unica, 1 gang, 3 modules, taupe and black
NU270328
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU270328
Cover frame, New Unica, 1 gang, 3 modules, taupe and black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This New Unica cover frame is in color taupe with 3 modules. The cover frame is made of ABS (acrylonitrile butadiene-styrene), ASA + PC, making it as resistant as possible. It is environment-friendly, with UV resistant, acetone, alcohol, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. Simple and effective to install, mounting and fitting the cover frame to the device. This cover frame satisfies the EN 60669-1 standard. It is 80 mm in width, It is 116 mm in height, and 13.7 mm in depth. The fixation for this cover frame is clip-in. The IP rating of this device is IP20.It reaches IK01 protection level, which can help protect against impact. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials.Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio Color |
Colour Tint | taupe (Pantone 7530C) |
Decoration Colour | black (RAL 7021) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review