
calcActive())">
Cover frame, New Unica, 1 gang, 3 modules, light green and white
NU270311
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU270311
Cover frame, New Unica, 1 gang, 3 modules, light green and white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
New Unica cover frame in color light grey with 3 modules. Being made of ABS (acrylonitrile butadiene-styrene), ASA + PC material, this cover frame is quite reliable and resistant. It is environment-friendly, with UV resistant, acetone, alcohol, bleach, liquid soap, oil, petrol, window-cleaning fluid reached.It features protective painted surface treatment. Simple and effective to install, mounting and fitting the cover frame to the device. It well satisfied the standard of EN 60669-1. It is 80 mm in width, 116 mm in height and 13.7 mm in depth. The device's fixing mode is clip-in. It reaches IP20 degree of protection which is very high.It reaches IK01 protection level, which can help protect against impact. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials.Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio Color |
Colour Tint | light green (Pantone 616C) |
Decoration Colour | white (RAL 9003) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review