
calcActive())">
Cover frame, New Unica, 1 gang, 3 modules, bronze and beige
NU270351M
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU270351M
Cover frame, New Unica, 1 gang, 3 modules, bronze and beige
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This New Unica cover frame is in color bronze with 3 modules. The cover frame is made of ASA + PC, zamak, making it resistant and durable. It is environment-friendly, with UV resistant, acetone, alcohol, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This cover frame can be easily installed and its mounting system adapts to the mechanism. It well satisfied the standard of EN 60669-1. It is 80 mm in width, 116 mm in height, 13.7 mm in depth. The fixing mode of this device is clip-in. It reaches IP20 degree of protection which is very high.Besides, it reaches IK01 protection level, which can help protect against impact. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio Metal |
Colour Tint | bronze |
Decoration Colour | beige (RAL 1013) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review