
calcActive())">
Cover frame, New Unica, 1 gang, 3 modules, aluminium and white
NU610380
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU610380
Cover frame, New Unica, 1 gang, 3 modules, aluminium and white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This New Unica cover frame is in color aluminium with 3 modules. It features protective painted surface treatment. Simple and effective to install, mounting and fitting the cover frame to the device. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Pure |
Colour Tint | aluminium |
Decoration Colour | white (RAL 9003) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review