
calcActive())">
Cover frame, New Unica, 1 gang, 2 modules, aluminium
NU200230
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU200230
Cover frame, New Unica, 1 gang, 2 modules, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, New Unica, 1 gang, 2 modules, aluminium
EGP0.00
Description
Schneider Electric New Unica cover frame NU200230 is in color aluminium Being made of thermoplastic ABS-UV stabilised material, this cover frame is quite reliable and resistant. This cover frame has 1 gang Besides, it reaches IK04 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 60669-1, IEC 60884-1. It is 85 mm in width. 85 mm in height. 10 mm in depth. Besides it is halogen free halogen free, which is good for your health. With 1 x 2 modules. The fixing mode of this device is clip-in. And the product weighs 0.013 kg. Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio |
Colour Tint | aluminium |
Device Application | mounting |
Fixing Mode | clip-in |
Installation Direction | horizontal/vertical |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Type of Frame | single |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review