M3TB03_IV

Cover frame, Miluz E, 3 gang, Ivory

1/1
M3TB03_IV

Cover frame, Miluz E, 3 gang, Ivory

SKU
M3TB03_IV
EGP18.77
To View the best prices please sign in or register.
Cover frame, Miluz E, 3 gang, Ivory
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Cover frame, Miluz E, 3 gang, Ivory

EGP18.77

Description

This Schneider Electric Miluz E device is a 3 Gang Cover Frame ivory. This device can fit for 3 modules of 1 module sized. This cover frame has trendy design with trendy color. This device enables flush mounting. Installation direction is horizontal/vertical and by click-in fixing mode. The dimensions are (W) 80mm x (H) 120mm x (D) 8mm and having 18.5g weight. The color of this device is ivory with glossy finish. It is made of polycarbonate material. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60670-1 and IEC certification.

Product details

Reviews

Write Your Own Review
You're reviewing:Cover frame, Miluz E, 3 gang, Ivory
Your Rating

* Required Field