Cover frame, Miluz E, 3 gang, Bronze

M3TB03_BRZ
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Schneider Electric Miluz E device is a 3 Gang Cover Frame bronze. This device can fit for 3 modules of 1 module sized. This cover frame has trendy design with trendy color. This device enables flush mounting. Installation direction is horizontal/vertical and by click-in fixing mode. The dimensions are (W) 80mm x (H) 120mm x (D) 8mm and having 18.5g weight. The color of this device is bronze with painted finish. It is made of polycarbonate material. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60670-1 and IEC certification.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account