
Controller M100 - 24I/16O relay - 220VAC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Controller M100 - 24I/16O relay - 220VAC
Description
This product is part of the Easy modicon M100 range, an offer of logic controllers for simple machines up to 40 I/O. This logic controller provides 4 fast inputs, 4 high speed inputs, 16 regular inputs and 16 normally opened relay outputs. It is an Easy Modicon logic controller with an input voltage of 24V DC, an output voltage of 24V DC, 220V AC and an output current of 2A. Easy to maintain and update with its micro SD memory card. Integrated connections are USB port with mini B USB 2.0 connector, non isolated serial link 1 and RS485 interface and non isolated serial link 2 and RS232/RS485 interface. It is a controller with an internal flash of 512KB and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 175mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.409kg. Designed for automation of small finishing, production, assembly or packaging machines. This product is certified by CE. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Cost-effective and easy solution to sequential control needs for your simple machines up to 40 I/O.
Product Details
[us] Rated Supply Voltage | 100...240 V AC |
---|---|
Ambient Air Temperature for Operation | 0-55 °C (horizontal installation) |
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 70 mm |
Electrical Connection | removable screw terminal blockfor inputs |
Electrical Durability | 100000 cycles AC-12, 240 V, 480 VA, resistive |
Electromagnetic Compatibility | electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2 |
Height | 90 mm |
Inrush Current | 50 A |
Ip Degree of Protection | IP20 with protective cover in place |
Mechanical Durability | 20000000 cycles for relay output |
Minimum Load | 10 mA at 5 V DC for relay output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.409 kg |
Network Frequency | 50/60 Hz |
Pollution Degree | <= 2 |
Product Certifications | CE |
Product or Component Type | logic controller |
Range of Product | Easy Modicon M100 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 35 µs turn-on, I2...I5 terminal(s) for fast input |
Standards | EN/IEC 61131-2 |
Width | 175 mm |
Clock Drift | <= 90 s/month at 25-25 °C |
Communication Port Protocol | USB port: USB - SoMachine-Network |
Configurable Filtering Time | 0 ms for input |
Control Signal Type | quadrature (x1, x2, x4) at 60 kHz for fast input (HSC mode) |
Counting Input Number | 2 fast input (HSC mode) at 60 kHz 32 bits |
Data Storage Equipment | 32 GB micro SD card (optional) |
Discrete I/o Number | 40 |
Discrete Input Current | 7 mA for regular input |
Discrete Input Number | I2...I5: 4 fast input |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 2 A |
Discrete Output Number | 16 relay |
Discrete Output Type | relay normally open |
Discrete Output Voltage | 24 V DC |
Exct Time for Event Task | 60 µs response time |
Execution Time for 1 Kinstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Immunity to Microbreaks | 10 ms |
Input Impedance | 3.3 kOhm for regular input |
Insulation | between input and internal logic at 560 V AC |
Integrated Connection Type | USB port with mini B USB 2.0 connector |
Local Signalling | 1 LED (green) for PWR |
Maximum Cable Distance Between Devices | shielded cable: <10 m for fast input |
Maximum Current Per Output Common | 4 A at COM 0 |
Memory Capacity | 1024 kB internal flash with 10000 instructions for backup of programs |
Operating Altitude | 0...2000 m |
Output Voltage Limits | 30 V DC |
Power Consumption in Va | 35-45 VA at 100...240 V AC (with max I/O) |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Sensor Power Supply | 24-24 V DC |
Shock Resistance | 15 gn for 11 ms |
Storage Altitude | 0-3000 m |
Supply Voltage Limits | 85-264 V |
Switching Frequency | 0.1 Hz with maximum load |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |