
Control station, plastic, yellow lid, 1 red mushroom push button Ø40, turn to release, 1 NC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Control station, plastic, yellow lid, 1 red mushroom push button Ø40, turn to release, 1 NC
Description
This Harmony XALK yellow (RAL1021) control station is ideal for a clearly visible emergency shutdown of any machine. This yellow control station enables machine builders to easily add control and signalling functionality on their machines, with permanent modifications or damage to their machine body. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It offers emergency stop and emergency switching off functions. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments.
Product Details
[ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 1 knock-out for cable entry 0-14 mm |
Compatibility Code | XALK |
Device Short Name | XALK |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Height | 9.700 cm |
Ik Degree of Protection | IK03 conforming to EN 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Material | polycarbonate |
Mechanical Durability | 300000 cycles |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.194 kg |
Overvoltage Category | class II conforming to IEC 60536 |
Product Destination | for XB5 Ø 22 mm control and signalling units |
Product or Component Type | complete control station |
Range of Product | Harmony XALK |
Standards | EN/IEC 60204-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN/IEC 60947-1 |
Width | 7.000 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
[ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Colour of Base of Enclosure | light grey (RAL 7035) , light grey (RAL 7035) |
Colour of Cover | yellow (RAL 1021) , yellow (RAL 1021) |
Contact Operation | slow-break |
Contacts Material | silver alloy (Ag/Ni) |
Control Station Application | emergency switching off function|emergency stop function |
Control Station Composition | 1 mushroom head Ø 40 mm push-button, red 1 NC unmarked marking |
Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4 |
Operating Force | 44 N NC + NO changing electrical state |
Operating Travel | 1.5 mm (NC changing electrical state) |
Operator Profile | 1 mushroom head push-button |
Operators Description | red unmarked 1 NC |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Reset | turn to release |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Shape of Screw Head | cross compatible with Philips no 1 screwdriver |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Material | polycarbonate |
Range of Product | Harmony XALK |
Control Station Composition | 1 mushroom head Ø 40 mm push-button, red 1 NC unmarked marking , 1 mushroom head Ø 40 mm push-button, red 1 NC unmarked marking , 1 mushroom head Ø 40 mm push-button, red 1 NC unmarked marking , 1 mushroom head Ø 40 mm push-button, red 1 NC unmarked marking |
Operator Profile | 1 mushroom head push-button |
Length | 7.000 cm |
Activity code | IDSIG |