control relay, TeSys K, 4P(2NO+2NC), 690V, 24V DC, low consumption coil

CA4KN22BW3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys K control relay, 4 contacts (2NO+2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a low consumption 24V DC control circuit with no inrush consumption and equipped with a surge suppression device, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).

Product Details

[uc] Control Circuit Voltage 24 V DC
[ue] Rated Operational Voltage <= 690 V <= 400 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947
Ambient Air Temperature for Operation -25-50 °C
Ambient Air Temperature for Storage -50-80 °C
Compatibility Code CA4K
Depth 57 mm
Device Short Name CA4K
Flame Retardance V1 conforming to UL 94
Height 58 mm
Ip Degree of Protection IP2x
Mechanical Durability 30 Mcycles
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Mounting Support rail
Net Weight 0.235 kg
Product Certifications UL
Product Name TeSys CAK
Product or Component Type control relay
Range TeSys
Range of Product TeSys K control relay
Standards BS 5424
Tightening Torque 1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Utilisation Category DC-13
Width 45 mm
Connections - Terminals screw clamp terminals 1 cable(s) 1.5-4 mm²solid
[ith] Conventional Free Air Thermal Current 10 A (at 50 °C)
Associated Fuse Rating 10 A gG conforming to IEC 60947
Coil Technology built-in bidirectional peak limiting diode suppressor
Contactor Application control circuit
Control Circuit Type DC low consumption
Control Circuit Voltage Limits drop-out: 0.1...0.75 Uc (at <50 °C)
Heat Dissipation 1.8-1.8 W
Hold-in Power Consumption in w 1.8-1.8 W at 20 °C
Immunity to Microbreaks 2 ms
Inrush Power in w 1.8-1.8 W (at 20 °C)
Insulation Resistance > 10 MOhm
Irms Rated Making Capacity 110 A conforming to IEC 60947
Maximum Operating Rate 6000 cyc/h
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Non Overlap Distance 0.5 mm
Operating Altitude 2000 m without derating
Operating Time 10...20 ms coil de-energisation and NO opening
Pole Contact Composition 2 NO + 2 NC
Protective Treatment TC conforming to IEC 60068

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: control relay, TeSys K, 4P(2NO+2NC), 690V, 24V DC, low consumption coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.