![contacts set LA5-D - 3 poles - for LC1-D115 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la5d1158031.jpg)
contacts set LA5-D - 3 poles - for LC1-D115
Description
TeSys D set of contacts, for 3-pole contactors LC1D115. For replacement of main contacts. It conforms to RoHS/REACh regulation.
Product Details
Net Weight | 0.26 kg |
---|---|
Poles Description | 3P |
Product Compatibility | LC1D115 |
Product or Component Type | main contact set |
Range | TeSys |
Range of Product | TeSys D |