
contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 230 V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys Deca contactor, 4 poles (4NO),for load control applications in category AC-1. and for non-inductive load control applications up to 60A@60℃. It provides a 230V 50/60Hz standard AC coil,without built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures reliability and durability to standard applications. Very compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EN), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 60 A (at <60 °C) AC AC-1 for power circuit |
---|---|
[uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage | control circuit: 600 V CSA certified |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947 |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Compatibility Code | LC1D |
Depth | 125 mm |
Device Short Name | LC1D |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Flame Retardance | V1 conforming to UL 94 |
Height | 127 mm |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mechanical Durability | 6000000 cycles |
Mounting Support | rail |
Net Weight | 1.44 kg |
Overvoltage Category | III |
Poles Description | 4P |
Product Certifications | LROS (Lloyds register of shipping) |
Product or Component Type | contactor |
Range of Product | TeSys D |
Standards | CSA C22.2 No 14 |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm |
Utilisation Category | AC-1 |
Width | 85 mm |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for control circuit |
Associated Fuse Rating | 10 A gG for control circuit conforming to IEC 60947-5-1 |
Average Impedance | - Ith 60 A 50 Hz for power circuit |
Coil Technology | without built-in bidirectional peak limiting diode suppressor |
Coil Type | standard |
Contactor Application | resistive load |
Control Circuit Type | AC |
Heat Dissipation | 4-5 W at 50/60 Hz for control circuit |
Hold-in Power Consumption in Va | 13-13 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va | 140-140 VA cos phi 0.75 (at 20 °C) |
Insulation Resistance | > 10 MOhm for control circuit |
Irms Rated Making Capacity | 140 A AC for control circuit conforming to IEC 60947-5-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Minimum Switching Current | 5 mA for control circuit |
Minimum Switching Voltage | 17 V for control circuit |
Non-overlap Time | 1.5 ms on de-energisation between NC and NO contacts |
Operating Altitude | 3000 m without derating |
Operating Time | 12...26 ms closing |
Permissible Ambient Air Temperature Around the Device | -40-70 °C at Uc |
Pole Contact Composition | 4 NO |
Power Dissipation Per Pole | 5.4 W AC-1 |
Protective Cover | with |
Protective Treatment | TH (pollution degree 3) conforming to IEC 60068 |
Rated Breaking Capacity | 800 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |