
contactor, TeSys K, 3P, AC-3, 440V, 9A, 1NC aux, 24V DC coil,with integral suppression device
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 24V DC coil with transient suppressor module, 1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
---|---|
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -50-80 °C |
Auxiliary Contacts Type | type instantaneous 1 NC |
Compatibility Code | LP1K |
Depth | 57 mm |
Device Short Name | LP1K |
Flame Retardance | V1 conforming to UL 94 |
Height | 58 mm |
Mechanical Durability | 10 Mcycles |
Mounting Support | rail |
Net Weight | 0.225 kg |
Overvoltage Category | III |
Poles Description | 3P |
Product Certifications | UL |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys K |
Tightening Torque | 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2 |
Utilisation Category | AC-3 |
Width | 45 mm |
[ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit |
Associated Fuse Rating | 25 A gG at <= 440 V for power circuit |
Auxiliary Contact Composition | 1 NC |
Average Impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
Coil Technology | built-in bidirectional peak limiting diode suppressor |
Contactor Application | motor control |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C) |
Hold-in Power Consumption in w | 3-3 W at 20 °C |
Inrush Power in w | 3-3 W (at 20 °C) |
Insulation Resistance | > 10 MOhm for signalling circuit |
Irms Rated Making Capacity | 110 A AC for power circuit conforming to NF C 63-110 |
Maximum Operating Rate | 3600 cyc/h |
Minimum Switching Current | 5 mA for signalling circuit |
Minimum Switching Voltage | 17 V for signalling circuit |
Operating Altitude | 2000 m without derating |
Operating Time | 30...40 ms coil energisation and NO closing |
Pole Contact Composition | 3 NO |
Rated Breaking Capacity | 110 A at 415 V conforming to IEC 60947 |
Safety Reliability Level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |