
contactor, TeSys F, 3P(3NO), AC-3, <=440V 780A, coil 220V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys F contactor, 3 poles (3NO), 780A/1000V AC-3, for motor applications up to 400kW@400V. Two coils model, it provides low sealed consumption 230V 40-400Hz AC coils, bolt terminals for bars or cables with lugs. For high operating rates until 600 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to its drawer-mounted coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 1600 A (at <40 °C) at <= 440 V AC AC-1 |
---|---|
[uc] Control Circuit Voltage | 220 V AC 40...400 Hz |
[ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC1F |
Depth | 255 mm |
Device Short Name | LC1F |
Height | 434 mm |
Ip Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 |
Mechanical Durability | 5 Mcycles |
Mounting Support | plate |
Net Weight | 39.5 kg |
Overvoltage Category | III |
Poles Description | 3P |
Power Range | 250-500 kW at 380-440 V 3 phases |
Product Certifications | DNV |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys F |
Standards | EN 60947-4-1 |
Tightening Torque | control circuit: 1.2 N.m |
Utilisation Category | AC-3 |
Width | 702 mm |
[icw] Rated Short-time Withstand Current | 3000 A 40 °C - 3 min |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 1600 A (at 40 °C) |
Associated Fuse Rating | 1600 A gG at <= 440 V |
Average Impedance | 0.1 mOhm - Ith 1600 A 50 Hz |
Contactor Application | resistive load |
Contactor Coil Voltage | 220 V AC standard |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 44-44 W |
Hold-in Power Consumption in Va | 50-50 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Inrush Power in Va | 2100-2100 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 600 cyc/h 55 °C |
Motor Power Kw | 450 kW at 1000 V AC 50/60 Hz (AC-3) |
Motor Starter Type | direct on-line contactor |
Operating Altitude | 3000 m without derating |
Operating Time | 40...80 ms closing |
Permissible Ambient Air Temperature Around the Device | -40-70 °C |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 250 W AC-1 |
Protective Treatment | TH |
Rated Breaking Capacity | 6240 A conforming to IEC 60947-4-1 |