
contactor, TeSys F, 3P(3NO), AC-3, <=440V 225A with coil LX9, 24...600V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys F contactor, 3 poles (3NO), 225A/690V AC-3, for motor applications up to 110kW@400V. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 2400 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 315 A (at <40 °C) at <= 440 V AC-1 |
---|---|
[uc] Control Circuit Voltage | 24...575 V AC 40...400 Hz with LX9 coil |
[ue] Rated Operational Voltage | <= 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC1F |
Depth | 181 mm |
Device Short Name | LC1F |
Height | 197 mm |
Ip Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 |
Mechanical Durability | 10 Mcycles |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support | plate |
Net Weight | 5.55 kg |
Overvoltage Category | III |
Poles Description | 3P |
Product Certifications | UL |
Product Name | TeSys F |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys F |
Standards | JIS C8201-4-1 |
Tightening Torque | power circuit: 35 N.m |
Utilisation Category | AC-4 |
Width | 168.5 mm |
[icw] Rated Short-time Withstand Current | 1800 A 40 °C - 10 s |
Connections - Terminals | power circuit: lugs-ring terminals 1 cable(s) 185-185 mm² |
[ith] Conventional Free Air Thermal Current | 315 A (at 40 °C) |
Associated Fuse Rating | 315 A gG at <= 440 V |
Average Impedance | 0.32 mOhm - Ith 315 A 50 Hz |
Contactor Application | motor control |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc N/A 40...400 Hz with LX9 coil |
Heat Dissipation | 8-9.8 W |
Hold-in Power Consumption in Va | 8.9-10.9 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil |
Inrush Power in Va | 950-1180 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil |
Irms Rated Making Capacity | 2250 A conforming to IEC 60947-4-1 |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Motor Power Kw | 110 kW at 380...400 V AC 50/60 Hz (AC-3) |
Operating Altitude | 3000 m without derating |
Operating Time | 35 ms closing for with LX9 coil |
Permissible Ambient Air Temperature Around the Device | -40-70 °C |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 32 W AC-1 |
Protective Treatment | TH |
Rated Breaking Capacity | 1800 A conforming to IEC 60947-4-1 |