
calcActive())">
contactor, TeSys F, 3P(3NO), AC-1, <=690V 1260 A, coil 220V AC
LC1F1250M7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1F1250M7
contactor, TeSys F, 3P(3NO), AC-1, <=690V 1260 A, coil 220V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ie] Rated Operational Current | 1260 A (at <40 °C) AC-1 |
---|---|
[uc] Control Circuit Voltage | 220 V AC 40...400 Hz |
[ue] Rated Operational Voltage | <= 460 V DC |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC1F |
Depth | 255 mm |
Device Short Name | LC1F |
Height | 338 mm |
Mounting Support | plate |
Net Weight | 19 kg |
Overvoltage Category | III |
Poles Description | 3P |
Product Certifications | CB |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys F |
Standards | EN 60947-4-1 |
Tightening Torque | control circuit: 1.2 N.m |
Utilisation Category | AC-1 |
Width | 309 mm |
[icw] Rated Short-time Withstand Current | 3000 A 40 °C - 3 min |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 1260 A (at 40 °C) |
Associated Fuse Rating | 1000 A gG at <= 440 V |
Average Impedance | 0.12 mOhm - Ith 1260 A 50 Hz |
Contactor Application | resistive load |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 20-20 W |
Hold-in Power Consumption in Va | 22-22 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Inrush Power in Va | 1650-1650 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 55 °C |
Operating Altitude | 3000 m without derating |
Operating Time | 40...80 ms closing |
Permissible Ambient Air Temperature Around the Device | -40-60 °C |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 120 W AC-1 |
Protective Treatment | TH |
Rated Breaking Capacity | 1890 A conforming to IEC 60947-4-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review