
calcActive())">
CONTACTOR LATCH BLOCK IEC
LA6DK20B
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA6DK20B
CONTACTOR LATCH BLOCK IEC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys Deca mechanical latch block, for contactors LC1D80-D150 (3P/4P) and LP1D40-80 (4P). Electrical latching and unlatching is performed applying a 24V control voltage pulse (> 100ms in AC, 250ms in DC). Unlatching can be manually operated. Clip-on mounting on front of contactor, connection by screw terminals. For applications with high operating rates until 1200 cycles/hour. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mechanical Durability | 500000 cycles |
Mounting Location | front side |
Net Weight | 0.09 kg |
Product Certifications | UL |
Product Compatibility | LC1D95 |
Product or Component Type | mechanical latch block |
Range | TeSys |
Range of Product | TeSys D |
Maximum Operating Rate | 1200 cyc/h |
On-load Factor | 10 % |
Power Required in Va | 25 for AC circuit |
Power Required in w | 30 W for DC circuit |
Protective Treatment | TH conforming to IEC 60068 |
Tripping Control | electrical |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review