![Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,400A,220V AC coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1e400m7_1.jpg)
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,400A,220V AC coil
Description
EasyPact TVS contactor 3 poles for motor applications up to 400A 250kW@440V. It provides a 220V 50/60Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 213mm width for standard operating rates up to 2400 cycles per hour. It procures standard reliability and durability with 0.6 Mcycles electrical durability AC-3 and 4 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
[ie] Rated Operational Current | 400 A (at <55 °C) at <= 440 V AC AC-3 for power circuit |
---|---|
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV coil not connected to the power circuit conforming to IEC 60947 |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Depth | 219 mm |
Device Short Name | LC1E |
Electrical Durability | 250000 cycles AC-1 |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Height | 375 mm |
Ip Degree of Protection | IP00 conforming to IEC 60529 |
Mechanical Durability | 4000000 cycles |
Mechanical Robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz |
Mounting Support | plate |
Net Weight | 9.1 kg |
Overvoltage Category | III |
Poles Description | 3P |
Pollution Degree | 3 |
Product Certifications | EAC |
Product Name | EasyPact TVS |
Product or Component Type | contactor |
Range | EasyPact |
Standards | IEC 60947-4-1 |
Tightening Torque | control circuit: 1.2 N.m |
Utilisation Category | AC-1 |
Width | 213 mm |
[icw] Rated Short-time Withstand Current | 3600 A 40 °C - 10 s for power circuit |
Connections - Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end |
[ith] Conventional Free Air Thermal Current | 500 A (at 40 °C) for power circuit |
Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 |
Average Impedance | 0.26 mOhm - Ith 500 A 50 Hz for power circuit |
Contactor Application | resistive load |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) |
Heat Dissipation | 14-14 W for control circuit |
Hold-in Power Consumption in Va | 15-15 VA 50 Hz cos phi 0.9 (at 20 °C) |
Inrush Power in Va | 1075-1075 VA 50 Hz cos phi 0.9 (at 20 °C) |
Insulation Resistance | > 10 MOhm for control circuit |
Irms Rated Making Capacity | 4000 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Minimum Switching Current | 5 mA for control circuit |
Minimum Switching Voltage | 17 V for control circuit |
Motor Power Kw | 110 kW at 220...230 V AC 50/60 Hz |
Non-overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact |
Operating Altitude | 3000 m without derating |
Operating Time | 100...170 ms on opening |
Permissible Ambient Air Temperature Around the Device | -20-70 °C at Uc |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 42 W AC-3 |
Protective Treatment | (pollution degree 3) |
Rated Breaking Capacity | 3200 A at 440 V for power circuit conforming to IEC 60947 |